Buck (-15V@1A) for Audio Applications

(ACTIVE) PMP5859

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This efficient, low cost boost converter provides a positive 15V@1A output from a 5V input. The large output capacitance make this suitable for applications with a large transient load, such as audio.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP5859.2
(Output Voltage 1)
PMP5859.3
(Output Voltage 2)
Vin (Min) (V)4.54.5
Vin (Max) (V)5.55.5
Vout (Nom) (V)15-15
Iout (Max) (A)11
Output Power (W)1515
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBoost- Non Sync
Boost- CCM
Other

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1403 08 Nov 2010 5
PDF 1050 08 Nov 2010 4
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 59 08 Nov 2010 9
PDF 20 08 Nov 2010 3
PDF 51 08 Nov 2010 10
PDF 20 08 Nov 2010 4

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs