Dual Rail (+/-) Ultra-Low Noise High PSRR, LDOs (-15V @ 200mA) Reference Design
PMP5863
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The negative-voltage TPS7A3001 LDO, when paired with the positivevoltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 µVrms and are designed to power noise-sensitive applications such as op amps, ADCs, DACs and other high-performance analog circuitry.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54260  3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A49  150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54260 Download Download
Download Download
TPS7A30 Download Download
Download
TPS7A49 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 662 29 Jun 2011
Selection guides (1)
Title Type Size (KB) Date
PDF 320 08 Jun 2011
Design files (3)
Title Type Size (KB) Date
ZIP 207 29 Jun 2011
PDF 31 29 Jun 2011
PDF 135 29 Jun 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles