Sync Buck for Intel Celeron M723 (1.05V @ 15A)
PMP5885
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5885 powers the CPU plus GFX in a Notebook application. CPU is powered by TPS59610 controller plus two NexFETs for an 18A electrical / 10A thermal requirement. TPS51220A plus NexFETs power a 1.05V @ 15A GFX plus a 5V @ 5A requirement.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5885.1
(Output Voltage 1)
PMP5885.2
(Output Voltage 2)
Vin (Min) (V)1111
Vin (Max) (V)1313
Vout (Nom) (V)51.05
Iout (Max) (A)515
Output Power (W)2515.75
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV3404  Quad Nanopower High-Voltage Comparator  Amplifiers  Sample & Buy Not Available
TPS51220  Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS59610  Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV3404 Download Download
Download Download
Download
TPS51220 Download Download
TPS59610 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 73 18 May 2011
Design files (2)
Title Type Size (KB) Date
PDF 31 18 May 2011
PDF 288 18 May 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles