SEPIC (12V@1.5A) for Access Points

(ACTIVE) PMP5910

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This SEPIC converter provides a regulated 12V output from a 9V – 24V input and achieves efficiency greater than 92%. Possible applications include wireless, telecom and automotive.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5910.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)24
Vout (Nom) (V)12
Iout (Max) (A)1.5
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1314 08 Nov 2010 8
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 46 08 Nov 2010 10
PDF 18 08 Nov 2010 7

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs