PMP5922

Sync Buck for Intel Atom E6xx Tunnel Creek (1.25V @ 10mA)

PMP5922

Design files

Overview

TI's Highest Power Density Low Input Voltage Complete Intel Atom E6xx (Tunnel Creek) power system designs; in 967mm2 this design has all the voltage regulators needed to power Intel's Atom E6xx CPU platform and fit onto a 70x70 or smaller COM Express Module used in Industrial Automation and Process Control applications.

Features
  • Voltage Regulators for CPU and  GPU, DDR power, Chipset, RAM, PLL, and CPU Termination rails    
  • CSD86330 power blocks for high efficiency and high power density power solution        
  • Settings for evaluating all Intel IMVP6+ CPU core voltage regulator functions    
  • On-board Load Transient Generator for easy evaluation    
  • 967mm2 total power supply area             
  • Only one 220uF bulk capacitor and five 10uF MLCCs required for CPU and GPU core power

Output voltage options PMP5922.1 PMP5922.2 PMP5922.3 PMP5922.4 PMP5922.5 PMP5922.6 PMP5922.7 PMP5922.8 PMP5922.9
Vin (Min) (V) 4.75 4.75 3 4.75 3 3 1.7 3 3
Vin (Max) (V) 5.25 5.25 3.6 5.25 3.6 3.6 1.9 3.6 3.6
Vout (Nom) (V) 1.1 1.1 1.2 1.8 1.05 2.5 1.5 1.05 1.25
Iout (Max) (A) 3.5 1.6 3 5 3.4 .05 .35 .1 .01
Output Power (W) 3.85 1.76 3.6 9 3.57 .125 .525 .105 .0125
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUR255.PDF (574 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR253.PDF (306 K)

Detailed schematic diagram for design layout and components

SLUR254.PDF (68 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUR256.ZIP (416 K)

Design file that contains information on physical board layer of design PCB

SLUR257.PDF (1291 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS532194.5V to 28V Input Synchronous Step Down Controller with EcoMode

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

TPS59610Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

UCC373244-A/4-A dual-channel gate driver with non-inverting inputs

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS533112.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS720350-mA, low-VIN (1.1-V), high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51916DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP5922 Test Results Sep. 16, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos