Universal input, 5V,5A output Dual Port High Power USB Charger
PMP5952
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is a high efficiency dual charger designed with the UCC28610 + UCC24610 combination and 2 TPS2540 (USB switches). The UCC24610 provides quasi-resonant control and burst-mode for improved light-load efficiency and low standby power while the UCC24610 a green rectifier controller enables high efficiency at full load. The TPS2540 USB switch enables the charger to identify the host and provide the proper data line configuration.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5952.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)5
Output Power (W)25
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Synchronous
USB Switch

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2540  USB charging port controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary side synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28610  12-65W green-mode Flyback power supply controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2540 Download Download
UCC24610 Download Download
Download Download
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1545 22 Dec 2011
Design files (2)
Title Type Size (KB) Date
PDF 32 22 Dec 2011
PDF 85 22 Dec 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles