174W sync buck converter achieves 98% efficiency

(ACTIVE) PMP5959

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design uses the TPS40170 sync buck voltage mode controller to step 35V - 45V input down to 29V/6A. The converter achieves greater than 98% efficiency at full load.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5959.1
(Output Voltage 1)
Vin (Min) (V)35
Vin (Max) (V)45
Vout (Nom) (V)29
Iout (Max) (A)6
Output Power (W)174
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1698 15 Feb 2012 19
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 74 15 Feb 2012 19
PDF 26 15 Feb 2012 15

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs