Sync Buck(x4), Buck (1V @ 25A) PMP6000 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP6000 uses the UC9224 Digital Power controller with 2 outputs with up to 2 phases per output to drive the CSD96370Q5M synchronous buck power stages. It targets 12Vin applications with 2 outputs, each about 1 to 1.2V at up to 50A if both phases are populated. For each phase the INA213 current monitor is used.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6000.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)25
Output Power (W)25
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD96370Q5M  High Frequency Synchronous Buck NexFET™ Power Stage  MOSFETs  Sample & Buy Not Available
INA213  26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS54040  3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCD9224  2 MHz, 2 rail, 4 phase digital PWM buck controller with improved sequencing  Digital power  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD96370Q5M Download Download
INA213 Download Download
Download Download
TPS54040 Download Download
UCD9224 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 196 16 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 69 04 Aug 2011
PDF 328 04 Aug 2011
More literature (1)
Title Type Size (KB) Date
PDF 203 10 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles