Sync Buck(x4), Buck (1V @ 25A)

(ACTIVE) PMP6000

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP6000 uses the UC9224 Digital Power controller with 2 outputs with up to 2 phases per output to drive the CSD96370Q5M synchronous buck power stages. It targets 12Vin applications with 2 outputs, each about 1 to 1.2V at up to 50A if both phases are populated. For each phase the INA213 current monitor is used.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP6000.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)25
Output Power (W)25
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD96370Q5M  High Frequency Synchronous Buck NexFET™ Power Stage  Power MOSFET  Sample & Buy Not Available
INA213  26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier  Current Sense Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS54040  3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
UCD9224  Digital PWM System Controller  Digital Power Control Solutions  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 196 16 Aug 2011 12
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 69 04 Aug 2011 27
PDF 328 04 Aug 2011 18
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 203 10 Apr 2013 14

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs