TRIAC Dimmable 230V LED Lighting Driver Controller (32V@350mA)

(ACTIVE) PMP6003

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP6003 reference design is an isolated (flyback) dimmable LED Lighting Driver Controller using the TPS92210. This reference design accepts an input voltage range from 180V - 265V. The output voltage is set to 32V and the LED string current to set to 350mA.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP6003.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)265
Vout (Nom) (V)32
Iout (Max) (A).35
Output Power (W)11.2
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92210  Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 120 10 Aug 2011 27
PDF 407 10 Dec 2010 74
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 638 10 Aug 2011 24
PDF 21 10 Aug 2011 42
PDF 58 07 Dec 2010 41
ZIP 185 05 Oct 2010 10


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki