120Vac Triac Dimmable 10W LED Driver

(ACTIVE) PMP6008

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This TPS92560 reference design presents the TPS92560 controller driving a 220V string of LEDs at 45mA in a boost configuration. It is compatible with most 120Vac triac dimmers.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP6008.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)132
Vout (Nom) (V)220
Iout (Max) (A).05
Output Power (W)9.9
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92560  Simple LED Driver for MR16 and AR111 Applications  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 521 19 Sep 2013 22
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 184 19 Sep 2013 10
PDF 74 19 Sep 2013 19


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki