Universal Input 45W AC-DC LED Driver Reference Design
PMP6011
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design provides the ability to drive multiple LED strings with current matching from an AC source from 90VAC to 300VAC. The circuit is power factor corrected and provides high efficiency and good line regulation.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP6011.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)300
Vout (Nom) (V)45
Iout (Max) (A)1
Output Power (W)45
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3466  Multi-String LED Current Balancer for Use with Constant Current Power Supplies  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3466 Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 460 22 Feb 2013
Design files (2)
Title Type Size (KB) Date
PDF 164 20 Feb 2013
PDF 17 20 Feb 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles