Wide Input Voltage Range Automotive Cuk LED Driver Reference Design (35V @ 0.75A)

(ACTIVE) PMP6012

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP6012 reference design presents the TPS92690Q1 DC-DC controller driving a 18V to 35V string of LEDs at 750mA of current in a Cuk configuration. The Cuk topology features continuous input and output currents which helps reduce EMI and also allows one end of the LED string to connect to common ground allowing for a single wire system.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP6012.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)36
Vout (Nom) (V)35
Iout (Max) (A).75
Output Power (W)26.25
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyOther

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92690  N-Channel Controller for Dimmable LED Drives with Low-Side Current Sense  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 505 20 Feb 2013 48
PDF 477 11 Feb 2013 31
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 549 11 Feb 2013 14
PDF 13 11 Feb 2013 26
PDF 138 11 Feb 2013 37

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs