Triac Dimmable AC-DC LED Driver Reference Design
PMP6013
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides a high-brightness LED driver based on the TPS92310 configured as a power factor corrected flyback regulator that is triac dimmable. It is designed to operate with an input voltage in the range of 90VAC to 135VAC with a 120VAC nominal input voltage. This design is set up for a default output current of 340mA with an output voltage range of 21V to 27V or approximately 6 to 8 LEDs depending on the forward voltage of each.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP6013.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)135
Vout (Nom) (V)27
Iout (Max) (A).34
Output Power (W)9.18
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92310  Off-Line Primary Side Sensing LED Driver with PFC  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92310 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 404 25 Feb 2013
Design files (2)
Title Type Size (KB) Date
PDF 16 25 Feb 2013
PDF 105 25 Feb 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles