This magnetic-free (no transformer/inductor), small form-factor, LED driver circuit is ideal for use in LED lamps, downlights, and fixtures. The design takes advantage of relatively new high forward-voltage (22V), low-current (20mA) white LEDs to realize a compact design producing >800 lumens from about 9W of input power. The novel floating switch architecture produces low LED current ripple comparable to single-stage SMPS based designs while providing excellent compatability with a wide range of common household wall dimmers.
Features
- 6-7W LED output power, >800 Lumens
- Operates with forward (TRIAC) and reverse-phase wall dimmers
- Power factor corrected > 0.9
- Low LED current ripple
- Low conducted EMI, no radiated EMI