25W, 100-264VAC Input, 0-10V Dimmable LED Driver for Downlights, Troffers and Modules
PMP6023
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is an isolated, 25W, 0-10V dimmable LED driver design with >0.9 power factor (PF) which meets or exceeds commercial lighting PF and total harmonic distortion (THD) requirements.  It is well suited for integral LED luminaires, or ballasts, that use high-brightness LED emitters.  This design is optimized for a 500mA (max) LED output current and LED stack voltages ranging from 45 V to 55 V.

Features
  • 100-264VAC Input, 25W ouput, Single Stage LED Driver with Active Power Factor Correction (>0.9)
  • 500mA Constant Current Output with < +/- 4% LED Current RegulationFast Startup < 500ms
  • Fast Startup < 500ms
  • Operates with Standard 0-10V Dimmers with 9:1 Contrast Ratio
  • Fully Tested Design for Use in Integral LED Downlight/Troffer Fixtures or as Stand Alone LED Driver Module

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM321  Low Power Single Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM393  Dual differential comparator, commercial grade  Amplifiers  Sample & Buy Not Available
LM393-MIL  Dual Differential Comparator  Analog and Mixed-Signal  Not Available Not Available
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS92210  Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM321 Download Download
LM393 Download Download
Download Download
Download Download
Download -
Download Download
LM4040 Download
Download
Download
TPS92210 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1099 17 Sep 2014
Design files (10)
Title Type Size (KB) Date
ZIP 422 17 Sep 2014
ZIP 452 17 Sep 2014
PDF 336 17 Sep 2014
PDF 819 17 Sep 2014
PDF 86 17 Sep 2014
PDF 156 17 Sep 2014
PDF 103 17 Sep 2014
PDF 126 17 Sep 2014
PDF 127 17 Sep 2014
PDF 203 17 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles