90VAC-300VAC Input, 5V/10W Output PFC-Flyback With Synchronous Rectification
PMP6570
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6570 reference design uses the UCC28050 transition mode PFC controller to generate an isolated 5V/2A output from a universal 90VAC to 300VAC input. This design combines both power factor correction and output regulation in a single stage. In addition, the UCC24610 is used to control a synchronous rectifier on the secondary side of the isolation boundry, improving efficiency.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6570.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)300
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC
PFC- Flyback
Flyback- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC24610  Secondary side synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28050  Transition mode PFC controller with 15.6V/9.7V UVLO and IEC61000-3-2 compliance 0°C to 70°C  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24610 Download Download
Download Download
UCC28050 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2718 21 Sep 2011
Design files (4)
Title Type Size (KB) Date
PDF 263 21 Sep 2011
ZIP 342 21 Sep 2011
PDF 18 21 Sep 2011
PDF 70 21 Sep 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles