Boost Converter using 12V to 19V/0.5A

(ACTIVE) PMP6596

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design uses the TPS40210 current mode controller to generate a 19V/0.5A output from a 12V input voltage. This circuit achieves greater than 95% efficiency at full load.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP6596.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)16
Vout (Nom) (V)19
Iout (Max) (A).5
Output Power (W)9.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync
Boost- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1565 15 Feb 2012 19
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 26 15 Feb 2012 16
PDF 53 15 Feb 2012 24

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs