PMP6638

Set Top Box Power Solution

PMP6638

Design files

Overview

This reference design is an example of power-trees inside a set-top-box. It performs DC-DC conversions, from 12V supply, for 1.0V/1.2V/1.8V/2.5V/3.3V/5V rails.

Features
  • Provides 6 power rails: 1.0V/2.7A, 1.0V/0.6A, 1.2V/0.7A, 1.8V/0.4A, 2.5V/1.6A, 3.3V/4A, and 5V/0.5A
  • Best for a Set Top Box with 12V AC-adaptor
  • Demonstrates delay circuits to achieve power on timing/sequencing
  • Peak efficiency over 95%
  • Very compact PCB design
  • This design is tested and ready to be used in any Set Top Box design.

 

Output voltage options PMP6638.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 3.3
Iout (Max) (A) 3.4
Output Power (W) 11.22
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU518.PDF (3402 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAD8.PDF (46 K)

Detailed schematic diagram for design layout and components

SLVRAD9.PDF (121 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC131.ZIP (350 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS542274.5 V to 18 V input, 2 A synchronous step-down converter in HSOP and VSON package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS543274.5V to 18V Input, 3-A Synchronous Step-Down Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS544254.5V to 18V Input, 4A Synchronous Step-Down Converter

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6638 Test Results Sep. 16, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos