PMP6648

Offline, 10 Watt Boost LED Driver (Dimmable) Reference Design

PMP6648

Design files

Overview

HVHB LEDs, when driven in a PFC boost configuration, have the advantages of small size, high PFC, high efficiency, low cost, and low complexity. This reference design is triac dimmable, taking universal AC in and drives 3 High Voltage LEDs at 10W.

Features
  • Very small form factor (20mm x 50mm)
  • Near perfect Power Factor Correction
  • Greater than 90% Efficient
  • Triac Dimmable

Output voltage options PMP6648.1
Vin (Min) (V) 108
Vin (Max) (V) 132
Vout (Nom) (V) 300
Iout (Max) (A) .04
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUR230.PDF (760 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR228.PDF (44 K)

Detailed schematic diagram for design layout and components

SLUR229.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUR231.ZIP (97 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92001General-purpose PWM controller with 10V Turn-on Threshold for LED Lighting

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6648 Test Results May 09, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos