Class 4, Efficiency-Optimized, Flyback Converter Reference Design for PoE Applications
PMP6672
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference evaluation module, featuring the TPS23754 PoE interface and DC-to-DC controller, is used for Class 4 PoE applications where high efficiency is required. Output power is 5V at 5A from either an adapter input(21.6-57VDC) or power over ethernet. in general, the efficiency gain is on the order of 3-4%.

Features
  • High efficiency(90%), converter only efficieny is 92%
  • 5V at 5A output
  • Isolated Flyback with synchornous rectifier
  • Uses TPS23754 hig-power,high-efficiency PoE interface PD and PWM controller
  • Capable of accepting power from AUX sources such as adapters
  • This circuit design is full-functional tested and recommended for new designs


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP6672.1
(Output Voltage 1)
Vin (Min) (V)21.6
Vin (Max) (V)57
Vout (Nom) (V)5
Iout (Max) (A)5
Output Power (W)25
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Synchronous
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23754  IEEE 802.3at, high efficiency, PoE interface and DC/DC controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS23754 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 628 16 Sep 2013
PDF 540 16 Sep 2013
Design files (2)
Title Type Size (KB) Date
PDF 126 16 Sep 2013
PDF 128 16 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles