48Vin, 12Vout @ 20A with 97% peak efficiency

(ACTIVE) PMP6680

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP6680 non-isolated DC/DC reference design uses the TPS40170 with a 43V-53V input and a 12V output to deliver up to 20A. The design achieves around 97% peak efficiency at 12A while using surface mount power MOSFETs and ceramic output capacitors. The TPS40170 is a 4.5V to 60V input full featured synchronous buck controller and is available in a 3.5mm x 4.5mm 20-pin QFN package.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP6680.1
(Output Voltage 1)
Vin (Min) (V)43
Vin (Max) (V)53
Vout (Nom) (V)12
Iout (Max) (A)20
Output Power (W)240
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1355 10 Jun 2011 34
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 152 10 Jun 2011 19
ZIP 128 10 Jun 2011 17
PDF 19 10 Jun 2011 30
PDF 76 10 Jun 2011 35

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs