300 Watt Phase Shifted Full Bridge PMP6720 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design uses the UCC3895 Phase Shifted Full Bridge controller in a 48 volt to 14 volt at 20 amp isolated DC to DC converter. The converter achieves 94% efficiency with simple diode rectification.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6720.1
(Output Voltage 1)
Vin (Min) (V)32
Vin (Max) (V)57
Vout (Nom) (V)14
Iout (Max) (A)20
Output Power (W)280
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFull Bridge- Phase Shifted

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC3895  BiCMOS Advanced Phase Shift PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC3895 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 216 10 Feb 2012
Design files (4)
Title Type Size (KB) Date
PDF 82 10 Feb 2012
ZIP 298 10 Feb 2012
PDF 28 10 Feb 2012
PDF 80 10 Feb 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles