18Vdc-60Vdc Input, 3.3V @ 25A Output, 94% Efficient Active Clamp Forward PMP6753 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6753 reference design provides 3.3V at 25A from a wide range 18V-60V telecom input with greater than 94% efficiency. This design uses the UCC2897A active clamp controller along with Texas Instruments' NexFET power MOSFETs for synchronous rectification.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6753.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)60
Vout (Nom) (V)3.3
Iout (Max) (A)25
Output Power (W)82.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17312Q5  30V, N ch NexFET MOSFET™, single SON5x6, 1.7mOhm  MOSFETs  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17312Q5 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1545 17 Aug 2011
Design files (3)
Title Type Size (KB) Date
PDF 90 17 Aug 2011
PDF 21 17 Aug 2011
ZIP 357 17 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles