PMP6812

Class 4, Cost-optimized, Flyback Converter Reference Design for PoE Applications

PMP6812

Design files

Overview

This reference evaluation module, featuring the TPS23754 PoE interface and DC-to-DC controller is used for class 4 PoE applications.

The flyback topology with diode rectification results in a low-cost converter for PoE applications such as a security camera. With the appropriate BOM changes, PMP6812 can also operate as a 13W supply.

Features
  • Isolated non-synchronous flyback
  • 12V at 1.8A output
  • Good efficiency (84%) at low cost
  • Uses TPS23754 high-power, high-efficiency PoE interface PD and PWM controller
  • The circuit design is full-functional tested and recommended for new designs.
Output voltage options PMP6812.1
Vin (Min) (V) 42
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 1.8
Output Power (W) 21.6
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU873.PDF (1271 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB41B.PDF (103 K)

Detailed schematic diagram for design layout and components

SLVRB42B.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC126.ZIP (628 K)

Design file that contains information on physical board layer of design PCB

TIDU157.PDF (33 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23754IEEE 802.3at, high efficiency, PoE interface and DC/DC controller

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP6812 Test Results Sep. 16, 2013
Technical article Maximizing PoE PD efficiency on a budget PDF | HTML Nov. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos