9V - 32V input to -28V/1.5A negative output buck-boost LED current regulator PMP6867 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the TPS40170 sync buck controller in a buck-boost converter to regulate the current in a series string of 6 to 8 LEDs (-28V) at up to 1.5A. Efficiency is greater than 93%. The output current can be adjusted with an external control voltage.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6867.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)32
Vout (Nom) (V)-28
Iout (Max) (A)1.5
Output Power (W)42
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Inverting
Buck Boost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV271 Download Download
Download Download
Download Download
TPS40170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2699 15 Feb 2012
Design files (4)
Title Type Size (KB) Date
PDF 154 15 Feb 2012
ZIP 128 15 Feb 2012
PDF 28 15 Feb 2012
PDF 79 15 Feb 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles