36V-72V Input 2.5V/5A Active Clamp Forward; 1/16 Brick
PMP6886
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6886 reference design provides 2.5V at 5A from a standard 48V telecom input with greater than 88% efficiency. This design uses the UCC2897A active clamp controller along with TI NexFET synchronous rectifiers. The low gate thresholds of the CSD16323Q3 and CSD16406Q3 allow them to be driven directly from the transformer windings. The circuit is built in an industry standard 1/16 brick footprint. Auxilliary features of this design include remote sense, output over-voltage protection, output voltage trim and primary side enable control.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6886.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)2.5
Iout (Max) (A)5
Output Power (W)12.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16323Q3  25V, N ch NexFET MOSFET™, single SON3x3, 5.5mOhm  MOSFETs  Sample & Buy Not Available
CSD16406Q3  25V, N ch NexFET MOSFET™, single SON3x3, 7.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16323Q3 VSON-CLIP (DQG)| 8 Download Download
CSD16406Q3 VSON-CLIP (DQG)| 8 Download Download
(DQV) | 8 Download -
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4332 19 Oct 2011
Design files (4)
Title Type Size (KB) Date
PDF 307 19 Oct 2011
ZIP 3421 19 Oct 2011
PDF 31 19 Oct 2011
PDF 86 19 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles