85VAC-264VAC Input, 55V/2A QR Flyback + PFC
PMP6910
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6910 reference design delivers an isolated 55V at 2A with PFC from a universal AC input. This design is a modified version of the UCC28600 EVM. The PFC boost portion of the design is unchanged from the original EVM. The UCC28600 quasi-resonant flyback has been modified for the higher output voltage. The flyback portion of the design is over 88% efficient. The total input-to-output effciency of the design is 83% from a 120VAC input and 85% from a 240VAC input. For sustained loads over 1.5A, forced air cooling is recommended.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6910.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)55
Iout (Max) (A)2
Output Power (W)110
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Flyback- Quasi Resonant
Flyback- DCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28051  PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28051 Download Download
Download Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 61 08 Feb 2012
PDF 1499 08 Feb 2012
Design files (2)
Title Type Size (KB) Date
PDF 33 08 Feb 2012
PDF 118 08 Feb 2012
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
UCC28600 evaluation module  UCC28600EVM  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles