36Vdc-72Vdc Input, 1.2V/25A Active Clamp Forward PMP6912 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a 1.2V/25A output from a standard 48V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate thresholds of the CSD16401Q5 and CSD16325Q5 allow these devices to be used as self-driven synchronous rectifiers for a highly efficient design. This design also includes enable, remote sense, and output overvoltage features.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6912.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)1.2
Iout (Max) (A)25
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16325Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.2mOhm  MOSFETs  Sample & Buy Not Available
CSD16401Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
TL103W  Dual OpAmp with internal reference  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16325Q5 Download Download
CSD16401Q5 Download Download
TL103W Download Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4160 12 Apr 2012
Design files (4)
Title Type Size (KB) Date
ZIP 370 12 Apr 2012
PDF 350 12 Apr 2012
PDF 29 12 Apr 2012
PDF 104 12 Apr 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles