12Vin Compact Dual 15A Point-of-load Reference Design with PMBus Using NexFET Power Block
PMP6952
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP6952 reference design is a compact dual 15A POL solution with PMBus in 0.75" by 1.075" size (19mm x27.3mm). It showcases NexFET power block CSD87350 in high-density PoL with PMBus capability.  It is easy to configure as dual 15A or single 30A output with resistor options. It is versatile for digital high density high-current power rails (<30A).

Features
  • 8V to 14V in, 3.3V/12A and 1.0V/15A out
  • Peak efficiency 89% at 1Vout, 300kHz
  • Total solution size: 0.75" x 1.075" (19mm x 27.3mm)
  • Option for single 30A
  • PMBus enabled margining and sequencing

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP6952.1
(Output Voltage 1)
PMP6952.2
(Output Voltage 2)
Vin (Min) (V)88
Vin (Max) (V)1414
Vout (Nom) (V)3.31
Iout (Max) (A)1215
Output Power (W)39.615
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87350Q5D  30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40422  Dual Output or Multiphase Synchronous Buck Controller with PMBus  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87350Q5D LSON-CLIP (DQY)| 8 Download Download
TPS40422 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1315 11 Dec 2017
Design files (5)
Title Type Size (KB) Date
ZIP 163 11 Dec 2017
PDF 231 11 Dec 2017
PDF 36 11 Dec 2017
PDF 49 11 Dec 2017
PDF 28 11 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles