PMP6961

220V-400VDC Input, 12V/100W Active Clamp Forward Reference Design

PMP6961

Design files

Overview

This reference design generates an isolated 12V/100W output from a high voltage DC input. This design is intended to operate from the output of a PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 91% efficiency. An accurate current limit is provided by directly sensing the output current. A clock pulse output is also provided for synchronizing with other converters.

Features
  • 220V-400VDC to 12V/8.333A Output (100W)
  • 91% efficiency
  • Ouput Current Sensing
  • Features UCC2897A Controller along with TI NexFET Synchronous Rectifiers
  • Active Clamp Forward Topology
  • Reduced conduction losses with synchronous rectifiers
Output voltage options PMP6961.1
Vin (Min) (V) 220
Vin (Max) (V) 400
Vout (Nom) (V) 12
Iout (Max) (A) 8.3
Output Power (W) 99.6
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU919.PDF (3000 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR867.PDF (177 K)

Detailed schematic diagram for design layout and components

SLUR866.PDF (83 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC531.ZIP (223 K)

Design file that contains information on physical board layer of design PCB

SLUU918.PDF (380 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

D-type flip-flops

SN74AHCT74Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

Data sheet: PDF | HTML
General-purpose op amps

TL103WADual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
PWM controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6961 Test Results Mar. 30, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos