Class 4- Dual PoE+ (Power Over Ethernet)

(ACTIVE) PMP6998

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP6998 reference design is an isolated Flyback which uses an LM5072 and is intended for Power over Ethernet (PoE) applications. It can generate isolated outputs of 3.3 Volts at 3.3 Amps and 5 Volts at 2 Amps from an input of 38 to 60 Volts DC. An auxiliary input supply of 12 Volts may also be used with this design.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP6998.1
(Output Voltage 1)
PMP6998.2
(Output Voltage 2)
Vin (Min) (V)3838
Vin (Max) (V)6060
Vout (Nom) (V)3.35
Iout (Max) (A)3.32
Output Power (W)10.8910
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlyback- Non Sync
POE
Flyback- Non Sync
POE

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1433 30 Nov 2012 40
PDF 963 09 Oct 2012 25
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 101 09 Oct 2012 56
PDF 524 09 Oct 2012 37


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki