PMP7024

Isolated Flyback Reference Design Without Optocoupler (6.2V @ 1A)

PMP7024

Design files

Overview

This flyback without optocoupler generates 12V @ 0.6A and 6.2V @ 1A from an input voltage range of 18 to 28V.

Output voltage options PMP7024.1 PMP7024.2
Vin (Min) (V) 18 18
Vin (Max) (V) 28 28
Vout (Nom) (V) 12 6.2
Iout (Max) (A) .6 1
Output Power (W) 7.2 6.2
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- CCM Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU899.PDF (973 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR852.PDF (132 K)

Detailed schematic diagram for design layout and components

SLUR853.PDF (27 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCDF1.ZIP (120 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7024 Test Results Mar. 09, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos