PMP7030

High Line Input to 20.9V@1.8Aavg, 2.8Apk for 30 sec. Isolated Flyback Reference Design

PMP7030

Design files

Overview

This isolated flyback accepts the AC voltage range from 184Vrms to 265Vrms and delivers 20.9V. The average current is 1.8A and it withstands 2.8A for 30sec. The controller is suitable when low standby current and fast turn on are required at the same time.

Features
  • Over 85% efficiency at full load
  • Low standby current
  • Fast startup time
  • Peak power output of 2.8A for 30sec
Output voltage options PMP7030.1
Vin (Min) (V) 184
Vin (Max) (V) 265
Vout (Nom) (V) 20.9
Iout (Max) (A) 1.8
Output Power (W) 37.62
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUB13.PDF (755 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAT1.PDF (57 K)

Detailed schematic diagram for design layout and components

SLURAT2.PDF (20 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC543.ZIP (44 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Flyback controllers

UCC2861012-65W green-mode Flyback power supply controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7030 Test Results Jan. 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos