High Voltage Flyback with Single Output: 6.2V @ 1A Reference Design PMP7033 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design is a high voltage flyback designed for 177Vac…577Vac input voltage which provides 6.2V/1A regulated. TI's UCC28600 Quasi Resonant controller enable a high efficiency even at high input voltage.

Features
  • Over 72% efficiency at full load
  • Simple design
  • Highest input voltage range up to 577Vac
  • 4kV isolation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP7033.1
(Output Voltage 1)
Vin (Min) (V)177
Vin (Max) (V)577
Vout (Nom) (V)6.2
Iout (Max) (A)1
Output Power (W)6.2
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 488 24 Oct 2014
Design files (2)
Title Type Size (KB) Date
PDF 25 24 Oct 2014
PDF 97 24 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles