Isolated Flyback for Metering using UCC28610 w/ input of 147 to 400 VAC 35V@0.06A
PMP7040
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7040.1(20V@0.25A) reference design is a Isolated DCM Flyback for 3phase smart meter,147-400VAC,20V@0.25A - multiple outputs Flyback which uses a UCC28610 and was intended for Metering applications. It can generate an Isolated 20 volt output at 0.25 Amps from an input which uses a 147 to 400 Volts AC. This design has multiple outputs.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7040.1
(Output Voltage 1)
PMP7040.2
(Output Voltage 2)
Vin (Min) (V)147147
Vin (Max) (V)400400
Vout (Nom) (V)2035
Iout (Max) (A).25.06
Output Power (W)52.1
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- DCMFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 340 25 Sep 2012
Design files (2)
Title Type Size (KB) Date
PDF 95 25 Sep 2012
PDF 36 25 Sep 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles