PMP7047

High performance buck converter with VID interface to supply TI TMS320 TCI6634

PMP7047

Design files

Overview

The PMP7047 reference design uses the TPS56221 25A buck converter with the LM10010 6-bit VID interface chip to enable Adaptive Voltage Scaling (AVS) and tight voltage regulation of the TMS320 TCI6634 DSP core rail. At 300KHz switching frequency it  is optimized for high efficiency and low power loss, while keeping component count and PCB area small.

Features
  • AVS Capability- dynamically adjust Vo through LM10010 6-bit VID chip
  • Universal pad for various output inductors for easier testing
  • 13V to 14V Input Voltage
  • 0.8V to 1.2V output voltage, 25A maximum output current
  • 300KHz switching frequency    
  • ~92% peak efficiency

 

Output voltage options PMP7047.1
Vin (Min) (V) 9
Vin (Max) (V) 14
Vout (Nom) (V) 1
Iout (Max) (A) 25
Output Power (W) 25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU891.PDF (411 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR845.PDF (39 K)

Detailed schematic diagram for design layout and components

SLUR844.PDF (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR838.ZIP (36 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS562214.5-V to 14-V, 25-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

LM100111% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7047 Test Results Mar. 01, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos