TPS40055, 15V buck converter

(ACTIVE) PMP7051

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Highly efficient 150W OLED driver for midsize panels, 24V input voltage, 15V output voltage powering up to 10 Amps output current: provides max. efficiency 98.5% at 200kHz switching frequency

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7051.1
(Output Voltage 1)
PMP7051.2
(Output Voltage 2)
Vin (Min) (V)2020
Vin (Max) (V)2828
Vout (Nom) (V)1515
Iout (Max) (A)1010
Output Power (W)150150
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 324 09 Jan 2012 14
PDF 325 05 Jan 2012 9
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 27 09 Jan 2012 10
PDF 45 09 Jan 2012 28
PDF 27 05 Jan 2012 10
PDF 45 05 Jan 2012 17

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs