High efficiency 150W buck converter

(ACTIVE) PMP7051C

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This buck converter was built to supply an output power of 150W on smallest board space achieving up to 98.5% efficiency

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP7051C.1
(Output Voltage 1)
Vin (Min) (V)20
Vin (Max) (V)28
Vout (Nom) (V)15
Iout (Max) (A)10
Output Power (W)150
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40055 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 325 01 Mar 2012 4
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 45 01 Mar 2012 5
PDF 27 01 Mar 2012 4

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs