Universal LNB supply for satellite receivers

(ACTIVE) PMP7070

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This sepic converter provides LNB supply voltage; 13.5V for vertical polarization and 18V for horizontal polarization is simply selectable via open drain control signal.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7070.1
(Output Voltage 1)
Vin (Min) (V)15
Vin (Max) (V)30
Vout (Nom) (V)13.5
Iout (Max) (A).5
Output Power (W)6.75
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 296 01 Mar 2012 31
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 48 01 Mar 2012 67
PDF 28 01 Mar 2012 28

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs