Current-controlled SEPIC

(ACTIVE) PMP7072

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This SEPIC converter is current controlled and generates 100mA @ approx. 2V from an input voltage of 4.5V to 9V.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7072.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)9
Vout (Nom) (V)2
Iout (Max) (A).1
Output Power (W).2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40211  Wide Input Range Current Mode Boost Controller   LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 504 15 Mar 2012 13
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 75 15 Mar 2012 18
PDF 27 15 Mar 2012 18

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs