Non-Isolated SEPIC for Consumer Electronics

(ACTIVE) PMP7073

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7073(24V@1A) reference design is a CCM SEPIC which uses a TPS40210 and was intended for Consumer Electronics applications. It can generate a Non-Isolated 24 volt output at 1 Amp from an input applications.10 to 32 Volts DC.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP7073.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)32
Vout (Nom) (V)24
Iout (Max) (A)1
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 231 25 Sep 2012 12
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 92 25 Sep 2012 13
PDF 28 25 Sep 2012 16

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs