Non-Isolated LDO for Industrial using TPS7A3001 with Input of 16 VDC -15V@0.05A PMP7115 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7115.1(12V@0.4A) reference design is a 13.2W Flyback which uses a UCC28600 and was intended for Industrial applications. It can generate an Isolated 12 volt output at 0.4 Amps from an input ranging from 80 to 270 Volts AC. This design has multiple outputs.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7115.1
(Output Voltage 1)
PMP7115.2
(Output Voltage 2)
PMP7115.3
(Output Voltage 3)
PMP7115.4
(Output Voltage 4)
PMP7115.5
(Output Voltage 5)
PMP7115.6
(Output Voltage 6)
PMP7115.7
(Output Voltage 7)
PMP7115.8
(Output Voltage 8)
Vin (Min) (V)8012191919121616
Vin (Max) (V)27012191919121616
Vout (Nom) (V)1217.217.217.218515-15
Iout (Max) (A).4.02.02.02.05.5.05.05
Output Power (W)4.8.344.344.344.92.5.75.75
Isolated/Non-IsolatedIsolatedIsolatedNon-IsolatedNon-IsolatedNon-IsolatedIsolatedNon-IsolatedNon-Isolated
Input TypeACDCDCDCDCDCDCDC
TopologyFlyback- Quasi ResonantFlyback- CCMLinear RegulatorLinear RegulatorLinear RegulatorFlyback- CCMLinear RegulatorLinear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1788 26 Sep 2012
Design files (3)
Title Type Size (KB) Date
ZIP 119 04 Oct 2012
PDF 99 26 Sep 2012
PDF 108 26 Sep 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles