PMP7118

High-Power (250-W)Boost DC/DC Reference Design for 48-V Output Industrial and Telecom Applications

PMP7118

Design files

Overview

This high power step-up DC-DC employs a controller with a  low gate charge external MOSFET to supply 48V output  for  loads up to 250 W from a 24-V source.

Features
  • TPS40210 control IC with integrated low-side gate driver
  • Low gate charge (Qg) NexFETs minimize power losses
  • Fixed frequency current-mode control with internal slope compensation
  • Hiccup over-current protection
  • Built and tested circuit design
Output voltage options PMP7118.1
Vin (Min) (V) 21.6
Vin (Max) (V) 26.4
Vout (Nom) (V) 48
Iout (Max) (A) 5
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU589.PDF (325 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRB75.PDF (69 K)

Detailed schematic diagram for design layout and components

TIDRB76.PDF (23 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC696.ZIP (105 K)

Design file that contains information on physical board layer of design PCB

TIDRB77.PDF (97 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
MOSFETs

CSD18533KCS60-V, N channel NexFET™ power MOSFET, single TO-220, 6.3 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7118 Test Results Oct. 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos