Isolated Flyback, 48.0V @ 0.5A

(ACTIVE) PMP7132

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

An isolated flyback converter with an output of 48.0V @ 0.5A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7132.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)32
Vout (Nom) (V)48
Iout (Max) (A).5
Output Power (W)24
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable Precision Shunt Regulator  Voltage Reference  Sample & Buy Not Available
TPS40210  Wide Input Range Current Mode Boost Controller   Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 625 25 Sep 2012 23
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 17 25 Sep 2012 22
PDF 94 25 Sep 2012 56


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki