PMP7174

24V/1.45A AC/DC Flyback PSU Optimized for Low AC Line Input Reference Design

PMP7174

Design files

Overview

This design is a compact, low AC line input (Maximum 130Vac) Flyback converter which provides a regulated and fully-isolated 24V@1.45A output. Featuring TI's LM5021 current mode controller working at 135kHz, the converter features fast start-up and delivers greater than 85% efficiency from 30-100% load. The overall solution is very compact at 2312sq.mm. footprint area.

Features
  • Delivers 35W output power at efficiency of 85.3% @ 85VAC, 86.6% @ 130VAC
  • 24V output compatible with standard industrial applications, less than 0.5% line/load regulation from no-load to full-load
  • 4kV galvanic isolation between input and output
  • 108mVpp ripple on output at 35W full-load condition
  • Passes conducted EMI emissions in compliance with EN55022
  • Ideal for Bias power supplies needed in industrial electronic equipment for building infrastructure, home automation etc.
Output voltage options PMP7174.1
Vin (Min) (V) 85
Vin (Max) (V) 130
Vout (Nom) (V) 24
Iout (Max) (A) 1.45
Output Power (W) 34.8
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU630.PDF (495 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBN3.PDF (104 K)

Detailed schematic diagram for design layout and components

TIDRBN4.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBN5.ZIP (73 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
General-purpose op amps

OPA170Single, 36-V, 1.2-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Shunt voltage references

TLV4311.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7174 Test Results Oct. 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos