Isolated Flyback for Consumer Electronics using LM5023 w/ input of 100 to 250 VAC 14V@0.1A
PMP7182
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7182.1(3.3V@0.2A) reference design is a 3.5W Quasi Resonant Flyback which uses a LM5023 and was intended for Consumer Electronics applications. It can generate an Isolated 3.3 volt output at 0.2 Amps from an input 100 to 250 Volts AC. This design has multiple outputs.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7182.1
(Output Voltage 1)
PMP7182.2
(Output Voltage 2)
PMP7182.3
(Output Voltage 3)
Vin (Min) (V)100100100
Vin (Max) (V)250250250
Vout (Nom) (V)3.31414
Iout (Max) (A).2.1.1
Output Power (W).661.41.4
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeACACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431  1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431 Download Download
Download Download
Download -
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2678 27 Sep 2012
Design files (3)
Title Type Size (KB) Date
ZIP 54 04 Oct 2012
PDF 94 27 Sep 2012
PDF 47 27 Sep 2012
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
LM5023 19V 65W Notebook Adapter Evaluation Module  LM5023-2NBEVM  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles