Boost, 5.0V @ 0.9A

(ACTIVE) PMP7185

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A non-synchronous boost converter with an output of 5.0V @ 0.9A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7185.1
(Output Voltage 1)
Vin (Min) (V)2.6
Vin (Max) (V)5
Vout (Nom) (V)5
Iout (Max) (A).9
Output Power (W)4.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3481  High-Efficiency Controller for Boost, SEPIC and Flyback DC-DC Converters  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
LM3481-Q1  48V Wide Vin High-Efficiency Controller for Boost, SEPIC and Flyback DC-DC Converters  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 819 25 Sep 2012 15
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 17 25 Sep 2012 10
PDF 72 25 Sep 2012 21

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs