Non-Synchronous Buck, 3.3V @ 1.0A

(ACTIVE) PMP7209

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A non-synchronous buck converter with an output of 4.0V @ 3.0A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7209.1
(Output Voltage 1)
PMP7209.2
(Output Voltage 2)
Vin (Min) (V)66
Vin (Max) (V)1616
Vout (Nom) (V)43.3
Iout (Max) (A)31
Output Power (W)123.3
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- Non SyncBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54260  3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1729 25 Sep 2012 15
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 16 25 Sep 2012 14
PDF 52 25 Sep 2012 21


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki