Boost, 18.0V @ 4.0A

(ACTIVE) PMP7213

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A boost converter with an output of 18.0V @ 4.0A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7213.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)12
Vout (Nom) (V)18
Iout (Max) (A)4
Output Power (W)72
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 862 25 Sep 2012 15
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 18 25 Sep 2012 15
PDF 60 25 Sep 2012 17

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs